MAX6901

Obsolete

3-Wire Serial RTC in a TDFN

Viewing:

Overview

  • Real-Time Clock Counts Seconds, Minutes, Hours, Day of Week, Date of Month, Month, Year, and Century
  • Leap-Year Compensation Valid up to Year 2100
  • Wide +2V to +5.5V Operating Voltage Range
  • 3-Wire Serial Interface, 2MHz at 5V, 500kHz at 2V
  • 31 x 8-Bit SRAM for Scratchpad Data Storage
  • Uses Standard 32.768kHz, 12.5pF Watch Crystal
  • Low Timekeeping Current (400nA at 2V)
  • Single-Byte or Multiple-Byte (Burst Mode)Data Transfer for Read or Write of Clock Registers or SRAM
  • 8-Pin 3mm x 3mm x 0.8mm TDFN Surface-Mount Package
  • Push-Pull 32.768kHz Clock Output
  • Programmable Time/Date Polled ALARM Function
  • No External Crystal Bias Resistors or Capacitors Required
MAX6901
3-Wire Serial RTC in a TDFN
MAX6901: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 7
DS1302 PRODUCTION Trickle-Charge Timekeeping Chip
DS1306 PRODUCTION Serial Alarm Real-Time Clock
DS1337 PRODUCTION I²C Serial Real-Time Clock
DS1392 PRODUCTION Low-Voltage SPI/3-Wire RTCs with Trickle Charger
DS1393 PRODUCTION Low-Voltage SPI/3-Wire RTCs with Trickle Charger
MAX6900 Obsolete I²C-Compatible RTC in a TDFN
MAX6902 Obsolete SPI-Compatible RTC in a TDFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6901 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed