MAX6618
PRODUCTIONPECI-to-I²C Translator
Supports Up to Four PECI-Enabled CPUs
- Part Models
- 2
- 1ku List Price
- Starting From $2.95
Overview
- 400kbps I²C-Compatible, 2-Wire Serial Interface
- +3V to +3.6V Supply Voltage
- PECI(1.0)-Compliant Port
- PECI(1.0)-to-I²C Translation
- Programmable Temperature Offsets
- -20°C to +120°C Operating Temperature Range
- VREF Input Refers Logic Levels to the PECI Supply Voltage
- Automatic I²C Bus Lockup Timeout Reset
- Lead-Free, 10-Pin μMAX® Package
The MAX6618 PECI(1.0)-to-I²C translator provides an efficient, low-cost solution for PECI(1.0)-to-SMBus/I²C protocol conversion. The PECI(1.0)-compliant host reads temperature data directly from up to four PECI(1.0)-enabled CPUs. This translator will only communicate with CPUs that support PECI 1.0.
The I²C interface provides an independent serial communication channel to communicate synchronously with peripheral devices in a multiple master or multiple slave system. This interface allows a maximum serial-data rate of 400kbps.
The MAX6618 is designed to operate from a +3.0V to +3.6V supply voltage and ambient temperature range of -20°C to +120°C.
Applications
- Desktop Computers
- Servers
- Workstations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6618AUB+ | MINI_SO | ||
| MAX6618AUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX6618AUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6618 yet. Have something to say?
Start a Discussion on EngineerZone®