MAX563
PRODUCTION+3.3V Powered, EIA TIA 562 Dual Transceiver with Receivers Active in Shutdown
- Part Models
- 3
- 1ku List Price
- Starting From $13.75
Overview
- Guaranteed Interoperability with RS-232
- Operates from a Single +3.0V to +3.6V Supply
- 2 Drivers, 2 Receivers
- Receivers Active in Shutdown Mode
- Low-Power Shutdown: 10µA Max
- Small Package-18-Pin Wide SO
- Three-State TTL/CMOS Receiver Outputs
- 116kbps Guaranteed Data Rate
The MAX563 is a +3.3V-powered EIA/TIA-562 transceiver with two transmitters and two receivers. Because it implements the EIA/TIA-562 standard, the MAX563 communicates with RS-232 transceivers, yet consumes far less power; this makes it ideal for battery-powered, hand-held computers. And, the MAX563 guarantees a 116kbps data rate while maintaining ±3.7V EIA/TIA-562 signal levels, which makes it compatible with LapLink® software.
An on-board charge pump converts the +3.3V supply to the ±6.6V needed to produce the EIA/TIA-562 output voltage levels. Four 0.1µF charge-pump capacitors and a bypass capacitor of similar size are the only external components required.
When the MAX563's charge pumps and transmitters are shut down to save power, the receivers remain active to continuously monitor signals from external devices (for example, ring indicator from modems). The two receivers' outputs can be enabled and disabled independently of the shutdown function to allow two ports-generally of different types-to be wire-OR connected at the UART.
Applications
- Bar-Code Scanners
- Battery-Powered Applications
- Handy Terminals
- Notebook and Palmtop Computers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX563CPN+ | PDIP | ||
| MAX563CWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MAX563CWN+T | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
This is the most up-to-date revision of the Data Sheet.