MAX496

PRE-RELEASE

375MHz Quad Closed Loop Video Buffers, AV = +1 and +2

Viewing:

Overview

  • MAX496 Fixed Gain: +1V/V
  • MAX497 Fixed Gain: +2V/V
  • High Speed Small-Signal -3dB Bandwidth:
    • 375MHz (MAX496)
    • 275MHz (MAX497)
  • High Speed Full-Power -3dB Bandwidth:
    • 230MHz (MAX496)
    • 215MHz (MAX497)
  • 0.1dB Gain Flatness:
    • 65MHz (MAX496)
    • 120MHz (MAX497)
  • 1600V/µs Slew Rate (MAX496)
  • 1500V/µs Slew Rate (MAX497)
  • Fast Settling Time: 12ns to 0.1%
  • Lowest Differential Phase/Gain Error: 0.01°/0.01%
  • 2pF Input Capacitance
  • 5.6nV/√Hz Input-Referred Voltage Noise
  • Low Distortion: 64dBc (f = 10MHz)
  • Directly Drives 50Ωor 75Ω Back-Terminated Cables
  • High ESD Protection: 5000V
  • Output Short-Circuit Protected

The MAX496 and MAX497 are quad, closed-loop, ±5V video buffers that feature extremely high bandwidth and slew rate for both component video (RGB or YUV) and composite video (NTSC, PAL, SECAM). The MAX496 is a unity-gain (0dB) buffer with a 375MHz -3dB bandwidth and a 1600V/µs slew rate. The MAX497 gain of +2 (6dB) buffer, optimized for driving back-terminated coaxial cable, features a 275MHz -3dB bandwidth and a 1500V/µs slew rate. The MAX496/MAX497 are not slew-rate limited, thus providing a high full-power bandwidth of 230MHz and 215MHz, respectively.

The MAX496/MAX497 incorporate a unique two-stage architecture that combines the low offset and noise benefits of voltage feedback with the high bandwidth and slew-rate advantages of current-mode-feedback.

Applications

  • Broadcast and High-Definition TV Systems
  • Computers: Desktop, Workstation, Server
  • High-Speed Signal Processing
  • Medical Imaging
  • Multimedia Products
  • Surveillance Video
  • Video Routing and Switching Systems

MAX496
375MHz Quad Closed Loop Video Buffers, AV = +1 and +2
MAX496, MAX497: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX496 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed