MAX4951BE

Obsolete

SATA I/II/III Bidirectional Redriver with Input Equalization and Preemphasis

Dual-Channel Buffer Allows System to Support SATA Gen III Data Rates Over Long Cables and Through Connector

Viewing:

Overview

  • Single +3.3V Supply Operation
  • Low-Power, 500µA (typ) eSATA Cable Detect
  • Drive Detection
  • Dynamic Power Reduction
    • Reduced Power Consumption in Active Mode
  • Fixed Input Equalization
    • Permits Longer Traces Leading to the Device
  • Selectable Output Preemphasis
    • Improved Output Eye
  • SATA I (1.5Gbps) and SATA II (3.0Gbps) Compliant
  • SATA III (6.0Gbps) Compliant
  • Supports eSATA Output Levels
  • Supports SATA OOB Signaling
  • OOB Detection: 8ns (max)
  • Internal Input/Output 50Ω Termination Resistors
  • Inline Signal Traces for Flow-Through Layout
  • Space-Saving, 4mm x 4mm TQFN Package with Exposed Pad
  • High ESD Protection on All Pins: ±8kV (HBM)
MAX4951BE
SATA I/II/III Bidirectional Redriver with Input Equalization and Preemphasis
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 2
MAX4952 Obsolete Quad Equalized 1.5/3.0/6.0GT/s SAS/SATA Redriver
MAX4951 LAST TIME BUY SATA I/SATA II Bidirectional Re-Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4951BE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed