MAX3984
NOT RECOMMENDED FOR NEW DESIGNS1Gbps to 10Gbps Preemphasis Driver with Receive Equalizer
Cable Driver Reduces Jitter in 8.5Gbps, 10Gbps Copper Interconnects
- Part Models
- 2
- 1ku List Price
- Starting From $14.88
Overview
- Drives Up to 10m of 24 AWG Cable
- Drives Up to 30in of FR-4
- Selectable 1000mVP-P or 1200mVP-P Differential Output Swing
- Selectable Output Preemphasis
- Selectable Input Equalization
- LOS Detection with Built-In Squelch
- Transmit Disable
- Hot Pluggable
The MAX3984 is a single-channel, preemphasis driver with input equalization that operates from 1Gbps to 10.3Gbps. It provides compensation for copper links, such as 8.5Gbps Fibre Channel and 10.3Gbps Ethernet, allowing spans of up to 10m with 24 AWG cable. The driver provides four selectable preemphasis levels, and the selectable input equalizer compensates for up to 10in of FR-4 circuit board material at 10Gbps.
The MAX3984 also features SFP-compliant loss-of-signal (LOS) detection and TX_DISABLE. Selectable output swing reduces EMI and power consumption. The MAX3984 is packaged in a lead-free, 3mm x 3mm, 16-pin thin QFN and operates from a 0°C to +85°C temperature range.
Applications
- 10.3Gbps Ethernet
- 8.5Gbps Fibre Channel
- Active Cable Assemblies
- STM-64
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3984UTE+ | LFCSP | ||
| MAX3984UTE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX3984UTE+ | ||
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX3984 yet. Have something to say?
Start a Discussion on EngineerZone®