MAX3965
+3.0V to +5.5V, 125Mbps to 266Mbps Limiting Amplifiers with Loss-of-Signal Detector
Overview
- Single Supply: +3.0V to +5.5V
- 2mVP-P Input Sensitivity
- 1.2ns Output Edge Speed
- Loss-of-Signal Detector with Programmable Threshold
- Analog Received-Signal-Strength Indicator
- Output Squelch Function
- Compatible with 4B/5B Data Coding
The MAX3969 is a recommended upgrade for the MAX3964 and MAX3968. The MAX3964A limiting amplifier, with 2mVP-P input sensitivity and PECL data outputs, is ideal for low-cost ATM, FDDI, and Fast Ethernet fiber optic applications.
The MAX3964A features an integrated power detector that senses the input-signal power. It provides a received-signal-strength indicator (RSSI), which is an analog indication of the power level and complementary PECL loss-of-signal (LOS) outputs, which indicate when the power level drops below a programmable threshold. The threshold can be adjusted to detect signal amplitudes as low as 2.7mVP-P. An optional squelch function disables switching of the data outputs by holding them at a known state during an LOS condition.
The MAX3968 provides the same functionality as the MAX3964A, but has data-output edge speed suitable for ESCON and 266Mbps fibre channel applications.
The MAX3964A/MAX3968 are available in die form, as tested wafers, and in 20-pin QSOP packages. The MAX3964AETP is available in a 20-pin thin QFN package.
Applications
- 125Mbps FDDI Receivers
- 155Mbps FTTx Receivers
- 155Mbps LAN ATM Receivers
- ESCON Receivers
- Fast Ethernet Receivers
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX3965 yet. Have something to say?
Start a Discussion on EngineerZone®