MAX3956
NOT RECOMMENDED FOR NEW DESIGNS11.3Gbps Transceiver with Digital Monitors and DC-Coupled Laser Driver
Lowest Power and Highest Integration Solution for SFP+ Optical Module
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Low Power Consumption
- Enables < 0.8W Total SFP+ Module Power Dissipation
- 380mW Typical IC Power Dissipation at 3.3V (ILD_MOD = 45mA, IBIAS = 45mA)
- Flexibility
- Multirate up to 11.3Gbps (NRZ) Operation with Rate Select for 1.25Gbps to 4.25Gbps Operation
- Programmable Laser-Diode Modulation Current from 10mA to 85mA
- Programmable Tx Input Equalization and Rx Output Deemphasis
- Safety and Monitoring
- Integrated Eye Safety Features with Maskable Fault and Interrupt Signal Generation
- Analog Monitors with Integrated 12-Bit ADC, Fully Supporting SFF-8472 DDM
- Accurate Analog Measurements
- High-Accuracy Temperature, VCC, and RSSI Sensors
- Enables Use of Simple Digital-Only µC
Applications
- 10GBASE-LR SFP+ Optical Transceivers
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3956ETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 6, 2015 - 1585 TEST |
||
| MAX3956ETJ+ | ||
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX3956 yet. Have something to say?
Start a Discussion on EngineerZone®