MAX3953

Obsolete

10Gbps 1:16 Deserializer with Clock Recovery

Viewing:

Overview

  • Serial Data Rate: 9.953Gbps/10.3125Gbps
  • Clock Recovery with 1:16 Demultiplexer
  • 0.75UIP-P High-Frequency Jitter Tolerance
  • 16-Bit Parallel LVDS Output
  • OIF-Compliant Parallel Interface
  • Loss-of-Lock (active-low LOL) Indicator
  • Differential Input Range: 100mVP-P to 1.2VP-P
  • Clock Holdover
  • Reference Clock: Baud Rate/64 or Baud Rate/16
  • Temperature Range: 0°C to +85°C
  • 10mm x 10mm 68-Pin QFN Package
MAX3953
10Gbps 1:16 Deserializer with Clock Recovery
MAX3953: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3953 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed