MAX3935

Obsolete

10.7Gbps EAM Driver

Low-Power, Packaged 10.7Gbps EAM Driver

Viewing:

Overview

  • Single -5.2V Power Supply
  • Low 110mA Supply Current
  • 34ps Typical Rise/Fall Time
  • Up to 10.7Gbps (NRZ) Operation
  • On-Chip Termination Resistors
  • Programmable Modulation Voltage Up to 3.0VP-P
  • Programmable EAM Bias Voltage Up to 1.2V
  • Adjustable Pulse-Width Control
  • Selectable Data Retiming Latch
  • Modulation Enable Control
  • ESD Protection
MAX3935
10.7Gbps EAM Driver
MAX3935: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3935 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed