MAX3934

Obsolete

10.7Gbps Compact Laser Diode Driver

Viewing:

Overview

  • 1.30mm x 1.35mm Die Size
  • Integrated Compensation Network
  • Single +5V or -5.2V Power Supply
  • 73mA Supply Current
  • Up to 10.7Gbps (NRZ) Operation
  • Programmable Laser Bias Current Up to 60mA
  • Programmable Modulation Current Up to 80mA
  • Polarity Control
  • 25ps Output Edge Speed
  • CML-/PECL-Compatible Signal Inputs
  • Integrated Input Termination Resistors
MAX3934
10.7Gbps Compact Laser Diode Driver
MAX3934: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3934 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed