MAX3873

Obsolete

Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC

Viewing:

Overview

  • Fully Integrated Clock Recovery and Data Retiming
  • Power Dissipation: 260mW with +3.3V Supply
  • Clock Jitter Generation: 5mUIRMS
  • Exceeds ANSI, ITU, and Bellcore SDH/SONET Jitter Specifications
  • Differential Input Range: 50mVP-P to 1.6VP-P
  • Single +3.3V Power Supply
  • PLL Fast Track (FASTRACK) Mode Available
  • Clock Output Can Be Disabled
  • Input Data Rate: 2.488Gbps or 2.67Gbps
  • Selectable Output Amplitude
  • Tolerates 2000 Consecutive Identical Digits
  • Loss-of-Lock Indicator
  • Differential CML Data and Clock Outputs
  • Operating Temperature Range: -40°C to +85°C
  • MAX3873
    Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC
    MAX3873: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    Latest Discussions

    No discussions on MAX3873 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed