MAX3867

Obsolete

+3.3V, 2.5Gbps SDH/SONET Laser Driver with Automatic Power Control

High-Performance Laser Driver

Viewing:

Overview

  • Single +3.3V or +5V Power Supply
  • 62mA Supply Current at +3.3V
  • Programmable Modulation Current from 5mA to 60mA
  • Programmable Bias Current from 1mA to 100mA
  • Rise/Fall Time < 90ps
  • Automatic Average Power Control with Failure Monitor
  • Complies with ANSI, ITU, and Bellcore SDH/SONET Specifications
  • Enable Control
MAX3867
+3.3V, 2.5Gbps SDH/SONET Laser Driver with Automatic Power Control
MAX3867: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX3869 NOT RECOMMENDED FOR NEW DESIGNS +3.3V, 2.5Gbps SDH/SONET Laser Driver with Current Monitors and APC
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 1
MAX3890 Obsolete +3.3V, 2.5Gbps, SDH/SONET 16:1 Serializer with Clock Synthesis and LVDS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3867 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed