MAX3863

Obsolete

2.7Gbps Laser Driver with Modulation Compensation

Viewing:

Overview

  • Single +3.3V Power Supply
  • 58mA Power-Supply Current
  • Up to 2.7Gbps (NRZ) Operation
  • On-Chip Termination Resistors
  • Automatic Power Control (APC)
  • Compensation for Constant Extinction Ratio
  • Programmable Modulation Current Up to 80mA
  • Programmable Bias Current Up to 100mA
  • 50ps Typical Rise/Fall Time
  • Pulse-Width Adjustment Circuit
  • Selectable Data-Retiming Latch
  • Failure Detector
  • Mark-Density Monitor
  • Current Monitors
  • ESD Protection
MAX3863
2.7Gbps Laser Driver with Modulation Compensation
MAX3863: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3863 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed