MAX3803
ObsoleteDC-Coupled, UCSP 3.125Gbps Equalizer
Tiny 3.2Gbps Equalizer Interfaces to Any VCC
Overview
- DC-Coupled Input and Output to Terminations as Low as +1.1V
- 2mm x 2.5mm UCSP
- 1Gbps to 3.2Gbps Operating Range
- Spans 40in (1m) of FR4
- Spans 10m, 28AWG Twin Ax
- Receive Equalization to Reduce ISI
The MAX3803 equalizer automatically provides compensation for transmission-medium losses encountered with FR4 stripline and cable in an incredibly small 2mm x 2.5mm package. It is ideal for backplane applications requiring up to 40in between the line card and the switch card or up to 10m of twin ax cable between racks. Its small size provides placement and routing flexibility. The CML inputs and outputs are DC-coupled and can be terminated to a supply as low as +1.1V. The MAX3803 operates from 0°C to +85°C and consumes 160mW at +3.3V.
Applications
- (LVDS, PECL, or CML)
- Backplane Interconnect
- Common-Mode Voltage Translation
- Rack-to-Rack Interconnect
Documentation
Data Sheet 1
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3803 yet. Have something to say?
Start a Discussion on EngineerZone®