MAX3801
NOT RECOMMENDED FOR NEW DESIGNS3.2Gbps Adaptive Equalizer
Industry's Smallest 3.2Gbps Adaptive Cable Equalizer
- Part Models
- 2
- 1ku List Price
- Starting From $12.38
Overview
- Single +3.3V Operation
- Typical Power Dissipation = 125mW at +3.3V
- Data Rates Up to 3.2Gbps
- Equalizer Automatically Adjusts for Different Cable Lengths
- 0dB to 30dB Equalization at 1.6GHz (3.2Gbps)
- Loss-of-Signal (LOS-bar) Indicator
- Cable Integrity Monitor (CIM)
- On-Chip Input and Output Terminations
- Low External Component Count
- Operating Temperature Range = 0°C to +85°C
- ESD Protection on Inputs and Outputs
The MAX3801 is a +3.3V adaptive cable equalizer designed for coaxial and twin-axial cable point-to-point communications applications. The equalizer includes differential CML data inputs and outputs, a loss-of-signal (active-low LOS) output, and a cable integrity monitor (CIM) output.
The adaptive cable equalizer is capable of equalizing differential or single-ended signals at data rates up to 3.2Gbps. It automatically adjusts to attenuation caused by skin-effect losses of up to 30dB at 1.6GHz. The equalizer effectively extends the usable length of copper cable in high-frequency interconnect applications.
The MAX3801 is available in a 24-pin QFN package with exposed pad and consumes only 125mW at +3.3V.
Applications
- Backplane and Interconnect Applications
- High-Speed Links in Communications and Data Systems
- SDH/SONET Transmission Equipment
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3801UTG+ | 24-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX3801UTG+T | 24-Lead TQFN (4mm x 4mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock & Data Recovery 1 | ||
| MAX3873A | NOT RECOMMENDED FOR NEW DESIGNS | Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC |
Latest Discussions
No discussions on MAX3801 yet. Have something to say?
Start a Discussion on EngineerZone®