MAX3800
NOT RECOMMENDED FOR NEW DESIGNS3.2Gbps Adaptive Equalizer and Cable Driver
Industry's First 3.2Gbps Adaptive Cable Equalizer/Driver
- Part Models
- 4
- 1ku List Price
- Starting From $13.88
Overview
- Single +3.3V Operation
- Typical Power Dissipation = 200mW at +3.3V
- Data Rates Up to 3.2Gbps
- Adjustable Cable Driver Output Amplitude
- Equalizer Automatically Adjusts for Different Cable Lengths
- 0dB to 30dB Equalization at 1.6GHz (3.2Gbps)
- Loss-of-Signal (active-low LOS) Indicator
- Cable Integrity Monitor (CIM)
- On-Chip Input and Output Terminations
- Low External Component Count
- Operating Temperature Range = 0°C to +85°C
- ESD Protection on Cable Inputs and Outputs
The MAX3800 is a +3.3V adaptive cable equalizer and cable driver implemented together on a single chip. It is designed for coaxial and twin-axial cable point-to-point communications applications. The driver features differential current-mode logic (CML) inputs and outputs as well as adjustable output amplitude. The equalizer includes differential CML data inputs and outputs, a loss-of-signal (active-low LOS) output, and a cable integrity monitor (CIM) output.
The adaptive cable equalizer is capable of equalizing differential or single-ended signals at data rates up to 3.2Gbps. It automatically adjusts to attenuation caused by skin-effect losses of up to 30dB at 1.6GHz. The equalizer effectively extends the usable length of copper cable in high-frequency interconnect applications.
The MAX3800 is available in a 32-pin TQFP package with exposed pad and consumes only 200mW at +3.3V. The driver can be disconnected from the power supply when it is not needed, resulting in a 40% reduction in supply current.
Applications
- Backplane and Interconnect Applications
- High-Speed Links in Communications and Data Systems
- SDH/SONET Transmission Equipment
Documentation
Data Sheet 1
Application Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3800UHJ+ | TQFP | ||
| MAX3800UHJ+T | TQFP | ||
| MAX3800UTJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX3800UTJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX3800UHJ+T | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3800 yet. Have something to say?
Start a Discussion on EngineerZone®