MAX3786
Obsolete1.5Gbps Serial ATA-Compatible Mux/Buffer with Loopback and Equalization
1.5Gbps Serial ATA-Compatible Mux/Buffer with Loopback and Equalization Provides the Capability to Switch a Single Serial-Data Signal Between Two Redundant I/O Channels
Overview
- < 50psP-P Total Residual Jitter (20in FR-4, EQ and PE On)
- Supports SATA OOB Signaling
- Loopback of Nonselected Channel
- Receive Equalization and Transmit Pre-Emphasis on Controller-Side I/O Channels
- 0°C to +85°C Operation
- 32-Pin, 5mm x 5mm Thin QFN Package
- +3.3V Power Supply
The MAX3786 is an AC-coupled, serial-ATA (SATA)-compatible, 1.5Gbps multiplexer/buffer (mux/buffer) IC that provides the capability to switch a single serial data signal between two redundant I/O channels.
SATA out-of-band (OOB) signaling is supported using loss-of-signal (LOS) detect on all three inputs and shutdown on the corresponding outputs. The high-speed inputs and outputs are all internally terminated, compatible with 100Ω differential systems, and must be AC-coupled to the controller IC and SATA-compatible disk drive.
Receive equalization (EQ) and transmit pre-emphasis (PE) are provided on the dual I/O channels to mitigate the effects of intersymbol interference in the signal path. Loopback can be enabled on the nonselected I/O channel.
The MAX3786 operates from a single +3.3V supply and typically consumes 520mW with pre-emphasis and equalization enabled. It is available in a 5mm x 5mm, 32-lead thin QFN exposed-pad package and operates over a 0°C to +85°C temperature range.
Applications
- 1.5Gbps Serial ATA Redundancy
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX3786 yet. Have something to say?
Start a Discussion on EngineerZone®