MAX3762

Obsolete

Low-Power, 622Mbps Limiting Amplifiers with Chatter-Free Power Detect for LANs

Generates Only 15ps PWD and Has 4mV Input Sensitivity

Viewing:

Overview

  • Chatter-Free Power Detector with Programmable Loss-of-Signal Outputs
  • 4mV Input Sensitivity
  • PECL Data Outputs
  • Single 5V Power Supply
  • 250ps Output Edge Speed
  • Low 15ps Pulse-Width Distortion
  • TTL Loss-of-Signal Interface Logic—MAX3761
  • PECL Loss-of-Signal Interface Logic—MAX3762
MAX3762
Low-Power, 622Mbps Limiting Amplifiers with Chatter-Free Power Detect for LANs
MAX3761, MAX3762: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transmitters 1
MAX3766 LAST TIME BUY 622Mbps LAN/WAN Laser Driver with Automatic Power Control and Safety Shutdown
Transimpedance Amplifiers (TIA) 1
MAX3658 NOT RECOMMENDED FOR NEW DESIGNS 622Mbps, Low-Noise, High-Gain Transimpedance Preamplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3762EVKIT

Evaluation Kit for the MAX3762

Features and Benefits

  • Fully Assembled and Tested
  • Easy LOS Threshold Programming
  • Multiple Output Terminations
  • Circuit Includes MAX3760 Preamplifier*
  • Socket for User-Supplied Photodiode Signal Source

Product Details

The MAX3762 evaluation kit (EV kit) simplifies evaluation of the MAX3762 limiting amplifier. It allows easy programming of the loss-of-signal (LOS) threshold. The board layout provides for multiple termination configurations. The circuit includes space for the MAX3760 preamplifier and user-supplied photodiode. Adding these two components to the MAX3762 forms a complete fiber optic receiver.

MAX3761EVKIT

Evaluation Kit for the MAX3761

Features and Benefits

  • Fully Assembled and Tested
  • Easy LOS Threshold Programming
  • Multiple Output Terminations
  • Circuit Includes MAX3760 Preamplifier*
  • Socket for User-Supplied Photodiode Signal Source

Product Details

The MAX3761 evaluation kit (EV kit) simplifies evaluation of the MAX3761 limiting amplifier. It allows easy programming of the loss-of-signal (LOS) threshold. The board layout provides for multiple termination configurations. The circuit includes space for the MAX3760 preamplifier and user-supplied photodiode. Adding these two components to the MAX3761 forms a complete fiber optic receiver.

MAX3762EVKIT
Evaluation Kit for the MAX3762
MAX3761EVKIT
Evaluation Kit for the MAX3761

Latest Discussions

No discussions on MAX3762 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed