MAX3751

Obsolete

+3.3V, 2.125Gbps/1.0625Gbps Fibre-Channel Port Bypass ICs

Provide > 1Vp-p Outputs While Consuming Only 180mW Power

Viewing:

Overview

  • Single +3.3V Supply
  • Low Jitter: 10ps
  • Low Power Consumption
    • 190mW (MAX3750)
    • 180mW (MAX3751)
  • Large Output Signal Swing: >1000mVp-p
  • Mismatch Tolerant Output Driver Stage
  • 150Ω Differential On-Chip Termination on All Inputs
  • 150Ω On-Chip Back Termination on All Output Ports
MAX3751
+3.3V, 2.125Gbps/1.0625Gbps Fibre-Channel Port Bypass ICs
MAX3750, MAX3751: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3750EVKIT

Evaluation Kit for the MAX3750, MAX3751

Features and Benefits

  • Interfaces with 50Ω Systems
  • Fully Assembled and Tested
  • Calibration Circuit for Accurate Jitter Measurement

Product Details

The MAX3750 evaluation kit (EV kit) simplifies evaluation of the MAX3750/MAX3751 port bypass ICs. It provides impedance transformation networks that allow interface with standard 50Ω test equipment.

This fully assembled and tested EV kit includes a jumper to facilitate signal flow selection, and a calibration circuit that allows accurate jitter measurement.

Applications

  • 1.0625Gbps Fibre Channel Arbitrated Loop
  • 2.125Gbps Fibre Channel Arbitrated Loop
  • Mass Storage Systems
  • RAID/JBOD Applications

MAX3750EVKIT
Evaluation Kit for the MAX3750, MAX3751

Latest Discussions

No discussions on MAX3751 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed