MAX3750
NOT RECOMMENDED FOR NEW DESIGNS+3.3V, 2.125Gbps/1.0625Gbps Fibre-Channel Port Bypass ICs
Provide > 1Vp-p Outputs While Consuming Only 180mW Power
- Part Models
- 2
- 1ku List Price
- Starting From $9.11
Overview
- Single +3.3V Supply
- Low Jitter: 10ps
- Low Power Consumption
- 190mW (MAX3750)
- 180mW (MAX3751)
- Large Output Signal Swing: >1000mVp-p
- Mismatch Tolerant Output Driver Stage
- 150Ω Differential On-Chip Termination on All Inputs
- 150Ω On-Chip Back Termination on All Output Ports
The MAX3750/MAX3751 are +3.3V, Fibre Channel port bypass ICs that include a high-speed multiplexer and output buffer stage for hot swapping a storage device. These devices are optimized for use in a Fibre Channel arbitrated loop topology.
The MAX3750 has a 2.125Gbps data rate, while the MAX3751's data rate is 1.0625Gbps. Total power consumption (including output currents) is low: just 190mW for the MAX3750 and 180mW for the MAX3751. Low 10ps jitter makes these devices ideal for cascaded topologies. The output driver circuitry is tolerant of load mismatches commonly caused by board vias and inductive connectors. On-chip termination reduces external part count and simplifies board layout.
Applications
- 1.0625Gbps Fibre Channel Arbitrated Loop
- 2.125Gbps Fibre Channel Arbitrated Loop
- Mass Storage Systems
- RAID/JBOD Applications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3750CEE+ | QSOP | ||
| MAX3750CEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3750 yet. Have something to say?
Start a Discussion on EngineerZone®