MAX3748
PRE-RELEASECompact 155Mbps to 4.25Gbps Limiting Amplifier
Compact, 155Mbps to 4.25Gbps Multirate SFF/SFP Limiting Amplifier Functions as a Data Quantizer for SONET, Fibre Channel, and Gigabit Ethernet Optical Receivers
Overview
- SFP Reference Design Available
- 16-Pin TQFN Package with 3mm x 3mm Footprint
- Single 3.3V Supply Voltage
- 86ps Rise and Fall Time
- Loss of Signal with Programmable Threshold
- RSSI Interface (with MAX3744 TIA)
- Output Disable
- Polarity Select
- 8.7psP-P Deterministic Jitter (4.25Gbps)
The MAX3748 multirate limiting amplifier functions as a data quantizer for SONET, Fibre Channel, and Gigabit Ethernet optical receivers. The amplifier accepts a wide range of input voltages and provides constant-level current-mode logic (CML) output voltages with controlled edge speeds.
A received-signal-strength indicator (RSSI) is available when the MAX3748 is combined with the MAX3744 SFP transimpedance amplifier (TIA). A receiver consisting of the MAX3744 and the MAX3748 can provide up to 19dB RSSI dynamic range. Additional features include a programmable loss-of-signal (LOS) detect, an optional disable function (DISABLE), and an output signal polarity reversal (OUTPOL). Output disable can be used to implement squelch.
The combination of the MAX3748 and the MAX3744 allows for the implementation of all the small-form-factor SFF-8472 digital diagnostic specifications using a standard 4-pin TO-46 header. The MAX3748 is packaged in a 3mm x 3mm, 16-pin thin QFN package with an exposed pad.
Applications
- Fibre Channel SFF/SFP Transceiver Modules
- Gigabit Ethernet SFF/SFP Transceiver Modules
- Multirate OC-3 to OC-48-FEC SFF/SFP
- Transceiver Modules
Documentation
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3748 yet. Have something to say?
Start a Discussion on EngineerZone®