MAX3746

Obsolete

Low-Power, 622Mbps to 3.2Gbps Limiting Amplifier

Low-Power, Compact, Multirate Limiting Amplifier for SFF/SFP Applications Functions as a Data Quantizer for SONET, Fibre-Channel and Gigabit Ethernet Optical Receivers

Viewing:

Overview

  • SFP Reference Design Available
  • Low 115mW Power Consumption
  • 16-Pin QFN Package with 3mm x 3mm Footprint
  • 70ps Rise and Fall Time
  • Loss-of-Signal with Programmable Threshold
  • RSSI Interface (with MAX3744/MAX3724 TIA)
  • Output Disable
  • Polarity Select
  • 8.4psP-P Deterministic Jitter (3.2Gbps)
  • Improved EMI Performance
  • Selectable CML Output levels
  • Pin Compatible with MAX3748A
MAX3746
Low-Power, 622Mbps to 3.2Gbps Limiting Amplifier
MAX3746: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3746 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed