MAX3740A
NOT RECOMMENDED FOR NEW DESIGNS3.2Gbps SFP VCSEL Driver with Diagnostic Monitors
- Part Models
- 2
- 1ku List Price
- Starting From $9.95
Overview
- Supports all SFF-8472 Digital Diagnostics
- 2mA to 15mA Modulation Current
- 1mA to 15mA Bias Current
- Optional Peaking Current to Improve VCSEL Edge Speed
- Supports Common Cathode and Differential Configuration
- Automatic Power Control
- Safety Circuits Compliant with SFF and SFP MSAs
- 4mm x 4mm 24-Pin Thin QFN Package
The MAX3740A is a high-speed VCSEL driver for small-form-factor (SFF) and small-form-factor pluggable (SFP) fiber optic LAN transmitters. It contains a bias generator, a laser modulator, and comprehensive safety features. The automatic power control (APC) adjusts the laser bias current to maintain average optical power over changes in temperature and laser properties. The driver accommodates common cathode and differential configurations.
The MAX3740A operates up to 3.2Gbps. It can switch up to 15mA of laser modulation current and source up to 15mA of bias current. Adjustable temperature compensation is provided to keep the optical extinction ratio within specifications over the operating temperature range. The MAX3740A interfaces with the Dallas DS1858 to meet SFF-8472 timing and diagnostic requirements. The MAX3740A accommodates various VCSEL packages, including low-cost TO-46 headers.
The MAX3740A safety circuit detects faults that could cause hazardous light levels and disables the VCSEL output. The safety circuits are compliant with SFF and SFP multisource agreements (MSA).
The MAX3740A is available in a compact 4mm x 4mm, 24-pin thin QFN package and operates over the -40°C to +85°C temperature range.
Applications
- Fibre Channel Optical Transmitters
- Gigabit Ethernet Optical Transmitters
- InfiniBand® Optical Transmitters
- Multirate (1Gbps to 3.2Gbps) SFF/SFP Modules
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3740AETG+ | 24-TQFN-4X4X0.75 | ||
| MAX3740AETG+T | 24-TQFN-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3740A yet. Have something to say?
Start a Discussion on EngineerZone®