MAX3701

Obsolete

2x Blue Laser Driver with Sample and Hold

2x Blue Laser Driver with Sample-and-Hold, Designed to Drive a Common-Cathode Laser for the Next Generation of High-Capacity Blue DVD Applications

Viewing:

Overview

  • For Read/Write Operation of Common-Cathode Blue Lasers
  • 0.9ns Rise-Fall-Time
  • Low-Noise Oscillator Output (1nA per )
  • 200mA Maximum Output Drive Current
  • No Active External Device Required
  • Five-Level Output Programmability
  • On-Chip Oscillator from 200MHz to 600MHz
  • Single-Ended CMOS High-Speed Inputs
  • Preamp and Sample and Hold for Optical Power Control
  • CMOS/TTL Control Interface
  • Low Supply Current
  • Enable Control
MAX3701
2x Blue Laser Driver with Sample and Hold
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Design Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed