MAX3667

+3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control

Viewing:

Overview

  • Single +3.3V or +5.0V Operation
  • Automatic Average Power Control
  • Bias Current and Modulation Current Monitor Outputs
  • TTL-Compatible Disable Input
  • Temperature-Compensated Reference
  • PECL-Compatible Data Inputs

The MAX3667 is a complete, +3.3V laser driver with automatic power control (APC), designed for SDH/ SONET applications up to 622Mbps. It accepts differential PECL inputs, provides single-ended bias and modulation currents, and operates over a -40°C to +85°C temperature range.

A temperature-stabilized reference voltage simplifies laser current programming. It allows external programming of the modulation current between 5mAP-P and 60mAP-P, and of the bias current between 5mA and 90mA.

The APC function, which incorporates a monitor photodiode, an external resistor, and two external capacitors, maintains constant laser output power. Two current monitors provide high-speed signals that are directly proportional to the bias and modulation currents. Additional features include disable/enable control and a slow-start feature with a minimum turn-on time of 50ns. The MAX3667 is available in die form and in a 32-pin TQFP package.

Applications

  • 622Mbps SDH/SONET Access Nodes
  • Laser Driver Transmitters
  • Section Repeaters

MAX3667
+3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control
MAX3667: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
MAX3669 NOT RECOMMENDED FOR NEW DESIGNS +3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC
Interface Transmitters 1
MAX3668 +3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3667 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed