MAX3663

PRE-RELEASE

+3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC

Viewing:

Overview

  • +3.3V or +5.0V Single-Supply Operation
  • 40mA Supply Current at +3.3V
  • Programmable Bias Current from 1mA to 80mA
  • Programmable Modulation Current from 5mA to 75mA
  • Bias Current and Modulation Current Monitors
  • 200ps Rise/Fall Time
  • Automatic Average Power Control with Failure Monitor
  • Complies with ANSI, ITU, and Bellcore SONET/SDH Specifications
  • Enable Control

The MAX3663 is a complete, +3.3V laser driver with automatic power-control (APC) circuitry for SDH/SONET applications up to 622Mbps. It accepts differential PECL inputs, provides bias and modulation currents, and operates over a -40°C to +85°C temperature range.

An APC feedback loop is incorporated to maintain a constant average optical power over temperature and lifetime. The wide modulation current range from 5mA to 75mA and bias current of 1mA to 80mA are easy to program, making this product ideal for use in various SDH/SONET applications. Two pins are provided to monitor the current levels in the laser: BIASMON with current proportional to laser bias current, and MODMON with current proportional to laser modulation.

The MAX3663 also provides enable control and a failure-monitor output to indicate when the APC loop is unable to maintain the average optical power. The MAX3663 is available in a compact 4mm x 4mm 24-pin thin QFN package.

Applications

  • 622Mbps SDH/SONET Access Nodes
  • FTTH/FTTB Applications
  • Laser Driver Transmitters
  • Section Regenerators

MAX3663
+3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC
MAX3663: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3663 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed