MAX3486

PRODUCTION

3.3V Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers

Viewing:

Part Details

  • Operate from a Single 3.3V Supply-No Charge Pump!
  • Interoperable with +5V Logic
  • 8ns Max Skew (MAX3485/MAX3490/MAX3491)
  • Slew-Rate Limited for Errorless Data Transmission (MAX3483/MAX3488)
  • 2nA Low-Current Shutdown Mode (MAX3483/MAX3485/MAX3486/MAX3491)
  • -7V to +12V Common-Mode Input Voltage Range
  • Allows up to 32 Transceivers on the Bus
  • Full-Duplex and Half-Duplex Versions Available
  • Industry Standard 75176 Pinout (MAX3483/MAX3485/MAX3486)
  • Current-Limiting and Thermal Shutdown for Driver Overload Protection
MAX3486
3.3V Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers
MAX3483, MAX3485, MAX3486: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed