MAX3483AE
PRODUCTION+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers
High ESD protection increases robustness and reliability of industrial end equipment
- Part Models
- 2
- 1ku List Price
- Starting From $2.74
Overview
- Integrated Protection Increases Robustness
- High ESD Protection
- ±20kV HBM ESD per JEDEC JS-001-2012
- ±15kV Air Gap per IEC 61000-4-2
- ±8kV Contact ESD per IEC 61000-4-2
- Short-Circuit Protected Outputs
- True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
- Hot-Swap Capability Eliminates False Transitions During Power-Up or Hot Insertion
- High ESD Protection
- High-Speed Data Rates up to 20Mbps
- Up to -40°C to +125°C Operating Temperature
- Allows Up to 128 Transceivers on the Bus
Devices in the MAX3483AE family (MAX3483AE/MAX3485AE/MAX3488AE/MAX3490AE/MAX3491AE) are ±20kV ESD-protected RS-485/422 transceivers, optimized for extended cable runs in noisy environments. All devices operate from a single 3.3V supply.
The MAX3483AE and MAX3485AE are half-duplex transceivers. The MAX3488AE, MAX3490AE, and MAX3491AE are full-duplex transceivers. The MAX3483AE/85AE have a 1-unit load receiver input impedance, allowing up to 32 transceivers on the bus. The MAX3488AE/90AE/91AE have a 1/4-unit load receiver input impedance, allowing up to 128 transceivers on the bus. Each transceiver includes a fail-safe receiver, ensuring that the receiver output (RO) is high when inputs are shorted, open, or connected to a three-state bus.
The MAX3483AE, MAX3485AE, MAX3488AE, and MAX3490AE are available in industry standard 8-pin SO package, while the MAX3491AE is available in a 14-pin SO package.
Applications
- Industrial-Control Local Area Networks
- Telecommuncations
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3483AEASA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3483AEASA+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
