MAX3471
PRODUCTION1.6µA, RS-485/RS-422, Half Duplex, Differential Transceiver for Battery-Powered Systems
- Part Models
- 4
- 1ku List Price
- Starting From $3.40
Overview
- 1.6µA Supply Current with Receiver Enabled
- +2.5V to +5.5V Single-Supply Operation
- True Fail-Safe Receiver Input
- Available in µMAX Package
- 1/8-Unit-Load Receiver Input
- -7V to +10V Common-Mode Input Voltage Range
The MAX3471 half-duplex transceiver is intended for lithium battery-powered RS-485/RS-422 applications. It draws only 1.6µA (typical) supply current from a 3.6V supply with the receiver enabled and the driver disabled. Its wide 2.5V to 5.5V supply voltage guarantees operation over the lifetime of a lithium battery.
This device features true fail-safe operation that guarantees a logic-high receiver output when the receiver inputs are open or shorted. This means that the receiver output will be a logic high if all transmitters on a terminated bus are disabled (high impedance). The MAX3471 has a 1/8-unit load input resistance. When driver outputs are enabled and pulled above VCC or below GND, internal circuitry prevents battery back-charging.
The MAX3471 is available in an 8-pin µMAX package.
Applications
- Battery-Powered Differential Communications
- Level Translators
- Remote Meter Reading
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3471CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX3471CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX3471EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX3471EUA+T | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.