MAX3463
PRODUCTION+5V, Fail-Safe, 20Mbps, PROFIBUS RS-485/RS-422 Transceivers
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Recommended for PROFIBUS Applications
- Guaranteed 20Mbps Data Rate
- 20ns Transmitter and Receiver Propagation Delay
- 2ns Transmitter and Receiver Skew
- High Differential Driver Output Level (2.1V on 54Ω)
- Hot-Swap Versions
- 1µA Shutdown Supply Current
- Low Supply Current Requirements (2.5mA typ)
- Allow Up to 128 Transceivers on the Bus
- True Fail-Safe Receiver while Maintaining EIA/TIA-485 Compatibility
- Designed for Multipoint Transmissions on Long or Noisy Bus Lines
- Full Duplex and Half Duplex Versions Available
- Phase Controls to Correct for Twisted-Pair Reversal for 14-Pin Versions
- Current-Limiting and Thermal Shutdown for Driver Overload Protection
The MAX3460–MAX3464 are high-speed differential bus transceivers for RS-485 and RS-422 communications. They are designed to meet TIA/EIA-422-B, TIA/EIA-485-A, V.11, and X.27 standards. The transceiver complies with the PROFIBUS specification providing +2.1V output level with a 54Ω load, 20Mbps data rate, and output skew less than 2ns. Each part contains one three-state differential line driver and one differential input line receiver. The devices operate from a +5V supply and feature true fail-safe circuitry, which guarantees a logic-high receiver output when the receiver inputs are open or shorted. This enables all receiver outputs on a terminated bus to output logic highs when all transmitters are disabled.
All devices feature a 1/4 standard unit load receiver input impedance that allows 128 transceivers on the bus. Driver and receiver propagation delays are guaranteed under 20ns for multidrop, clock distribution applications. Drivers are short-circuit current limited and are protected against excessive power dissipation by thermal shutdown circuitry. The driver and receiver feature active-high and active-low enables, respectively, that can be connected together externally to serve as a direction control.
Applications
- High-Speed RS-422 Communications
- High-Speed RS-485 Communications
- Industrial Control Local Area Networks
- Level Translators
- PROFIBUS Applications
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3463CSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3463ESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3463ESA+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX3463CSA+ | PRODUCTION | |
| MAX3463ESA+ | PRODUCTION | |
| MAX3463ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.