MAX3451E
PRODUCTION±15kV ESD-Protected USB Transceivers
±15kV ESD-Protected USB Transceivers
- Part Models
- 2
- 1ku List Price
- Starting From $1.75
Overview
The MAX3450E/MAX3451E/MAX3452E USB-compliant transceivers interface low-voltage ASICs with USB devices. The devices fully comply with USB 1.1 and USB 2.0 when operating at full (12Mbps) and low (1.5Mbps) speeds. The MAX3450E/MAX3451E/ MAX3452E operate with VL as low as +1.65V, ensuring compatibility with low-voltage ASICs.
The MAX3450E/MAX3451E/MAX3452E feature a logic-selectable suspend mode that reduces current consumption to less than 40µA. Integrated ±15kV ESD protection protects the USB D+ and D- bidirectional bus connections. The MAX3450E is pin compatible with Micrel's MIC2550A. The MAX3451E features an internal 1.5kΩ USB pullup resistor and an enumeration function that allows devices to logically disconnect while plugged in. The MAX3452E provides a push-pull bus-detect (BD) output that asserts high when VBUS is greater than +4.0V.
The MAX3450E/MAX3451E/MAX3452E operate over the -40°C to +85°C extended temperature range and are available in 14-pin TSSOP and 3mm x 3mm 16-pin thin QFN packages.
Applications
- Cell Phones
- Data Cradles
- MP3 Players
- PC Peripherals
- PDAs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3451EEUD+ | Thin Shrink Small-Outline Package | ||
| MAX3451EEUD+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX3451E yet. Have something to say?
Start a Discussion on EngineerZone®