MAX34446
PRODUCTIONPMBus Power-Supply Data Logger
Detects and Records Out-of-Range Power-Supply Conditions to Determine Failure or Misuse
- Part Models
- 4
- 1ku List Price
- Starting From $4.54
Overview
- Voltage, Current, and Temperature Measurement and Threshold Excursion Detection
- Supports Up to Four Voltage or Current Measurements
- Supports Up to Three Temperature Sensors: Two Remote Diodes Plus an Internal Sensor
- Calculates Power Consumption
- Differential 12-Bit ADC
- PMBus™-Compliant Control Interface
- Power-Good Outputs
- Individual Fault Outputs
- On-Board Nonvolatile Fault Logging and Default Configuration Setting
- I²C/SMBus-Compatible Serial Bus with Bus Timeout Function
- No External Clocking Required
- 2.7V to 5.5V Supply Voltage
- Low Power Consumption
- -40°C to +105°C Temperature Range
- 40-Pin TQFN (6mm x 6mm) Package
The MAX34446 data logger for power supplies can monitor voltages for overvoltage and undervoltage, as well as for overcurrent conditions and overtemperature conditions. The device constantly checks for userprogrammable thresholds; when these thresholds are exceeded, the device logs the recent real-time operating conditions in nonvolatile flash memory. The device can monitor up to four voltages or currents, and can monitor three temperature sensors. See the Typical Application Circuit/Block Diagram for more details.
Applications
- Base Stations
- Industrial Controls
- Network Switches/Routers
- Servers
- Smart Grid Network Systems
Documentation
Data Sheet 1
Technical Articles 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX34446ETL+ | LFCSP | ||
| MAX34446ETL+CDJ | LFCSP | ||
| MAX34446ETL+T | LFCSP | ||
| MAX34446ETL+TCDJ | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX34446ETL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on MAX34446 yet. Have something to say?
Start a Discussion on EngineerZone®