MAX3421E
PRODUCTIONUSB Peripheral/Host Controller with SPI Interface
A Single IC with USB Functionality
- Part Models
- 4
- 1ku List Price
- Starting From $5.86
Overview
- Microprocessor-Independent USB Solution
- Software Compatible with the MAX3420E USB Peripheral Controller with SPI Interface
- Complies with USB Specification Revision 2.0 (Full-Speed 12Mbps Peripheral, Full-/Low-Speed 12Mbps/1.5Mbps Host)
- Integrated USB Transceiver
- Firmware/Hardware Control of an Internal D+ Pullup Resistor (Peripheral Mode) and D+/D- Pulldown Resistors (Host Mode)
- Programmable 3- or 4-Wire, 26MHz SPI Interface
- Level Translators and VL Input Allow Independent System Interface Voltage
- Internal Comparator Detects VBUS for Self-Powered Peripheral Applications
- ESD Protection on D+, D-, and VBCOMP
- Interrupt Output Pin (Level- or Programmable-Edge) Allows Polled or Interrupt-Driven SPI Interface
- Eight General-Purpose Inputs and Eight General-Purpose Outputs
- Interrupt Signal for General-Purpose Input Pins, Programmable Edge Polarity
- Intelligent USB SIE
- Automatically Handles USB Flow Control and Double Buffering
- Handles Low-Level USB Signaling Details
- Contains Timers for USB Time-Sensitive Operations so SPI Master Does Not Need to Time Events
- Space-Saving Lead-Free TQFP and TQFN Packages (5mm x 5mm)
The MAX3421E USB peripheral/host controller contains the digital logic and analog circuitry necessary to implement a full-speed USB peripheral or a full-/low-speed host compliant to USB specification rev 2.0. A built-in transceiver features ±15kV ESD protection and programmable USB connect and disconnect. An internal serial interface engine (SIE) handles low-level USB protocol details such as error checking and bus retries. The MAX3421E operates using a register set accessed by an SPI interface that operates up to 26MHz. Any SPI master (microprocessor, ASIC, DSP, etc.) can add USB peripheral or host functionality using the simple 3- or 4-wire SPI interface.
The MAX3421E makes the vast collection of USB peripherals available to any microprocessor, ASIC, or DSP when it operates as a USB host. For point-to-point solutions, for example, a USB keyboard or mouse interfaced to an embedded system, the firmware that operates the MAX3421E can be simple since only a targeted device is supported.
Internal level translators allow the SPI interface to run at a system voltage between 1.4V and 3.6V. USB-timed operations are done inside the MAX3421E with interrupts provided at completion so an SPI master does not need timers to meet USB timing requirements. The MAX3421E includes eight general-purpose inputs and outputs so any microprocessor that uses I/O pins to implement the SPI interface can reclaim the I/O pins and gain additional ones.
The MAX3421E operates over the extended -40°C to +85°C temperature range and is available in a 32-pin TQFP package (5mm x 5mm) and a 32-pin TQFN package (5mm x 5mm).
Applications
- Cameras
- Custom USB Devices
- Desktop Routers
- Embedded Systems
- Instrumentation
- Medical Devices
- Microprocessors and DSPs
- MP3 Players
- PDAs
- PLCs
- Set-Top Boxes
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3421EEHJ+ | TQFP | ||
| MAX3421EEHJ+T | TQFP | ||
| MAX3421EETJ+ | LFCSP | ||
| MAX3421EETJ+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.