MAX3420E
PRODUCTIONUSB Peripheral Controller with SPI Interface
Add USB Functionality with a Single IC
- Part Models
- 6
- 1ku List Price
- Starting From $6.68
Overview
- Simplifies Adding USB to Any System
- Microprocessor-Independent USB Solution
- Complies with USB Specification Revision 2.0 (Full-Speed Operation)
- Integrated Full-Speed USB Transceiver
- Firmware/Hardware Control of an Internal D+ Pullup Resistor
- Programmable 3- or 4-Wire 26MHz SPI Interface
- Intelligent USB Serial-Interface Engine (SIE)
- Automatically Handles USB Flow Control and Double Buffering
- Handles Low-Level USB Signaling Details
- Includes Timers for USB Time-Sensitive Operations, So SPI Master Does Not Need to Time Events
- Four General-Purpose Inputs and Four General-Purpose Outputs
- Internal Comparator Detects VBUS for Self-Powered Applications
- Interrupt Output Pin (Level or Programmable Edge) Allows Polled or Interrupt-Driven SPI Interface
- Double-Buffered Data Endpoints Increase Throughput by Allowing the SPI Master to Transfer Data Concurrently with USB Transfers Over the Same Endpoint
- Built-In Endpoint FIFOs
- EP0: CONTROL (64 Bytes)
- EP1: OUT, Bulk or Interrupt, 2 x 64 Bytes (Double-Buffered)
- EP2: IN, Bulk or Interrupt, 2 x 64 Bytes (Double-Buffered)
- EP3: IN, Bulk or Interrupt (64 Bytes)
The MAX3420E contains the digital logic and analog circuitry necessary to implement a full-speed USB peripheral compliant to USB specification rev 2.0. A built-in full-speed transceiver features ±15kV ESD protection and programmable USB connect and disconnect. An internal serial-interface engine (SIE) handles low-level USB protocol details such as error checking and bus retries. The MAX3420E operates using a register set accessed by an SPI™ interface that operates up to 26MHz. Any SPI master (microprocessor, ASIC, DSP, etc.) can add USB functionality using the simple 3- or 4-wire SPI interface.
Internal level translators allow the SPI interface to run at a system voltage between 1.71V and 3.6V. USB timed operations are done inside the MAX3420E with interrupts provided at completion so an SPI master does not need timers to meet USB timing requirements. The MAX3420E includes four general-purpose inputs and outputs so any microprocessor that uses I/O pins to implement the SPI interface can reclaim the I/O pins and gain additional ones.
The MAX3420E operates over the extended -40°C to +85°C temperature range and is available in a 32-pin LQFP package (7mm x 7mm) and a space-saving 24-pin TQFN package (4mm x 4mm).
Applications
- Cameras
- Cell Phones
- Custom USB Devices
- Desktop Routers
- Instrumentation
- Microprocessors and DSPs
- MP3 Players
- PC Peripherals
- PDAs
- PLCs
- Set-Top Boxes
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3420EECJ+ | LQFP | ||
| MAX3420EECJ+T | LQFP | ||
| MAX3420EECJ/V+ | LQFP | ||
| MAX3420EECJ/V+T | LQFP | ||
| MAX3420EETG+ | 24-TQFN-4X4X0.75 | ||
| MAX3420EETG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 29, 2021 - 2218F ASSEMBLY |
||
| MAX3420EECJ+ | PRODUCTION | |
| MAX3420EECJ+T | PRODUCTION | |
| MAX3420EECJ/V+ | PRODUCTION | |
| MAX3420EECJ/V+T | PRODUCTION | |
|
Nov 5, 2015 - 1588 ELECTRICAL DATASHEET |
||
| MAX3420EECJ+ | PRODUCTION | |
| MAX3420EECJ+T | PRODUCTION | |
| MAX3420EECJ/V+T | PRODUCTION | |
| MAX3420EETG+ | PRODUCTION | |
| MAX3420EETG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX3420EECJ+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX3420EETG+ | PRODUCTION | |
| MAX3420EETG+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX3420EETG+ | PRODUCTION | |
| MAX3420EETG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3420EETG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX3420E yet. Have something to say?
Start a Discussion on EngineerZone®