MAX3389E

LAST TIME BUY

2.5V, ±15kV ESD-Protected RS-232 Transceivers for PDAs and Cell Phones

+2.5V RS-232 Transceivers for PDA HotSync

Viewing:

Part Details

  • VL Pin for Compatibility with Mixed-Voltage Systems
  • Additional I/O for Hot-Sync Applications
  • ±15kV ESD Protection on Rx Inputs, Tx Outputs, LIN, and SWIN
  • Low 300µA Supply Current
  • Guaranteed 460kbps Data Rate
  • 1µA Low-Power Shutdown
  • Integrated Switch for Powering Remote Circuitry
  • Flow-Through Pinout
  • LOUT Active During Shutdown (MAX3389E)
MAX3389E
2.5V, ±15kV ESD-Protected RS-232 Transceivers for PDAs and Cell Phones
MAX3388E, MAX3389E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
MAX3386E PRODUCTION 3.0V, ±15kV ESD-Protected RS-232 Transceivers for PDAs and Cell Phones
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed