MAX3381E
PRODUCTION+2.35V to +5.5V, 1µA, 2Tx/2Rx RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins
Ideal for Data Cable Applications
- Part Models
- 4
- 1ku List Price
- Starting From $4.97
Overview
- ±15kV ESD Protection on All CMOS and RS-232 Inputs and Outputs (Except active-low INVALID)
- ±15kV Human Body Model
- ±15kV IEC 1000-4-2 Air-Gap Discharge
- ±8kV IEC 1000-4-2 Contact Discharge
- Operates Over Entire Li+ Battery Range
- Low Logic Threshold Down to +1.65V for Compatibility with Cell Phone Logic Supply Voltages
- 1µA Low-Power AutoShutdown Plus Mode
- Compatible with Next-Generation GSM Data Rates
- 20-Pin TSSOP Package
The MAX3380E/MAX3381E are +2.35V to +5.5V-powered EIA/TIA-232 and V.28/V.24 communication interfaces with low power requirements, high data-rate capabilities, and enhanced electrostatic discharge (ESD) protection on both the TTL and RS-232 sides. The MAX3380E/MAX3381E have two receivers and two transmitters. All RS-232 inputs, outputs, and logic input pins are protected to ±15kV using IEC 1000-4-2 Air-Gap Discharge method and the Human Body Model, and ±8kV using IEC 1000-4-2 Contact Discharge method.
The proprietary low-dropout transmitter output stage enables true RS-232 performance from a +3.1V to +5.5V supply with a dual charge pump. The parts reduce the transmitter output levels to RS-232-compatible levels with no increase in supply current for supplies less than +3.1V and greater than +2.35V. The +2.35V to +5.5V operating range is fully compatible with lithium-ion (Li+) batteries. The charge pump requires only four small 0.1µF capacitors for operation.
The MAX3380E/MAX3381E transceivers use Maxim's revolutionary AutoShutdown Plus™ feature to automatically enter a 1µA shutdown mode. These devices shut down the on-board power supply and drivers when they do not sense a valid signal transition for 30 seconds on either the receiver or transmitter inputs.
The MAX3380E is capable of transmitting data at rates of 460kbps while maintaining RS-232 output levels, and the MAX3381E operates at data rates up to 250kbps. The MAX3381E offers a slower slew rate for applications where noise and EMI are issues. The MAX3380E/MAX3381E have a unique VL pin that allows interoperation in mixed-logic voltage systems down to +1.65V. Both input and output logic levels are referenced to the VL pin. The MAX3380E/MAX3381E are available in a space-saving TSSOP package.
Applications
- Cellular Data Cables
- Digital Still Cameras
- GPS Receivers
- PDA Data Lump Cables
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3381ECUP+ | Thin Shrink Small-Outline Package | ||
| MAX3381ECUP+T | Thin Shrink Small-Outline Package | ||
| MAX3381EEUP+ | Thin Shrink Small-Outline Package | ||
| MAX3381EEUP+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX3381ECUP+ | PRODUCTION | |
| MAX3381ECUP+T | PRODUCTION | |
| MAX3381EEUP+ | PRODUCTION | |
| MAX3381EEUP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3381ECUP+T | PRODUCTION | |
| MAX3381EEUP+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX3381EEUP+ | PRODUCTION | |
| MAX3381EEUP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| MAX3222E | PRODUCTION | ±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers |
| MAX3224E | PRODUCTION | ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3225E | RECOMMENDED FOR NEW DESIGNS | ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |