MAX3370
PRODUCTION1µA, 2Mbps, Low-Voltage Level Translators in SC70 and µDFN
Industry's Smallest Level Translators Operate Down to 1.6V
- Part Models
- 2
- 1ku List Price
- Starting From $2.00
Overview
- Allow Bidirectional Level Translation
- Miniature µDFN (1mm x 1.5mm) and SC70 Packages
- Operational Down to 1.6V
- Low Quiescent Current (< 100µA)
- Ultra-Low (< 1µA) Shutdown Supply Current (MAX3371)
- Three-State Outputs in Shutdown (MAX3371)
- 2Mbps (10pF Load) Push-Pull Driving
- 1Mbps (50pF Load) Push-Pull Driving
- 500kbps (30pF Load) Open-Drain Driving
The MAX3370/MAX3371 logic-level translators are ideal for applications interfacing low-voltage devices to other logic levels. Externally applied voltages set the logic levels of the MAX3370/MAX3371. The devices accept VCC from +2.5V to +5.5V and VL from +1.6V to +5.5V, allowing data transfer between low-voltage ASICs and higher voltage devices. The MAX3371 features a shutdown mode that reduces supply current to < 1µA and puts the I/O pins in a high-impedance state.
The MAX3370/MAX3371 are bidirectional level shifters, allowing data transfer from the VCC side to the VL side and from the VL side to the VCC side. Both devices operate at speeds up to 2Mbps with an active driver and up to 500kbps with an open-drain driver.
The MAX3370/MAX3371 are available in space-saving µDFN (1mm x 1.5mm) and SC70 packages.
Applications
- Cell Phone Cradles
- Cell Phone Hands-Free Kits
- Low-Voltage ASIC Level Translation
- Portable Communication Devices
- Portable POS Systems
- RS-232-Compatible Translation
- Smart Card Readers
- SPI™, MICROWIRE™, and I²C Level Translation
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3370EXK+ | SC70 | ||
| MAX3370EXK+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX3370EXK+ | PRODUCTION | |
| MAX3370EXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on MAX3370 yet. Have something to say?
Start a Discussion on EngineerZone®