MAX3362
PRODUCTION3.3V, High-Speed, RS-485/RS-422 Transceiver in SOT Package
- Part Models
- 6
- 1ku List Price
- Starting From $3.85
Overview
- Ideal for Multidrop RS-485/RS-422 Clock/ Data Distribution
- Guaranteed 20Mbps Data Rate
- 6ns (max) Transmitter and Receiver Skew
- -7V to +12V Common-Mode Range
- Hot-Swap Feature
- Allows Up to 256 Transceivers on the Bus
- Half-Duplex Operation
- Interoperable with +5V Logic
- Low Power Consumption Minimizes Thermal Dissipation
- Operates from a Single +3.3V Supply
- 1.7mA Operating Supply Current
- 1µA Low-Power Shutdown Mode
- Space-Saving 8-Pin SOT Package
- Protection Features and Wide Temperature Range Increase System Reliability in Harsh Environments
- Current Limiting and Thermal Shutdown
- Automotive Temperature Range Variants
The MAX3362 low-power, high-speed transceiver for RS-485/RS-422 communication operates from a single +3.3V power supply. The device contains one differential transceiver consisting of a line driver and receiver. The transceiver operates at data rates up to 20Mbps, with an output skew of less than 6ns. Driver and receiver propagation delays are guaranteed below 50ns. This fast switching and low skew make the MAX3362 ideal for multidrop clock/data distribution applications.
The output level is guaranteed at +1.5V with a standard 54Ω load, compliant with RS-485 specifications. The transceiver draws 1.7mA supply current when unloaded or fully loaded with the drivers disabled. Additionally, the MAX3362 has a low-power shutdown mode, reducing the supply current to 1µA.
The MAX3362 has a 1/8-unit-load receiver input impedance, allowing up to 256 transceivers on the bus. The MAX3362 is designed for half-duplex communication. The device has a hot-swap feature that eliminates false transitions on the data cable during circuit initialization. The drivers are short-circuit current limited, and a thermal shutdown circuit protects against excessive power dissipation.
The MAX3362 is available in an 8-pin SOT package and specified over industrial and automotive temperature ranges.
Applications
- Clock/Data Distribution
- Industrial Controls
- Point-of-Sale Equipment
- Security Equipment
- Telecom Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3362AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3362AESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX3362AKA+ | SOT_23 | ||
| MAX3362AKA+T | SOT_23 | ||
| MAX3362EKA+ | SOT_23 | ||
| MAX3362EKA+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX3362AESA+ | PRODUCTION | |
| MAX3362AESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX3362AESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX3362AKA+T | PRODUCTION | |
| MAX3362EKA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.