MAX3319E

PRODUCTION

±15kV ESD-Protected, 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers

RS-232-Compatible Operation Down to +2.25V Featuring Low-Power Shutdown

Viewing:

Overview

  • ESD Protection for RS-232 I/O Pins
    • ±15kV-Human Body Model
    • ±8kV-IEC 1000-4-2, Contact Discharge
    • ±15kV-IEC 1000-4-2, Air-Gap Discharge
  • 300µA Operating Supply Current
  • 1µA Low-Power Shutdown with Receivers Active
  • Guaranteed 460kbps Data Rate
  • Guaranteed 4V/µs Slew Rate
  • RS-232 Compatible Down to 2.25V

The MAX3316E-MAX3319E are 2.5V powered RS-232 compatible transceivers. These devices feature shutdown (MAX3317E), AutoShutdown Plus™ (MAX3318E/MAX3319E), and enhanced electrostatic discharge (ESD) protection integrated into the chip. All transmitter outputs and receiver inputs are protected to ±15kV using the IEC 1000-4-2 Air-Gap Discharge method, ±8kV using the IEC 1000-4-2 Contact Discharge method, and ±15kV using the Human Body Model.

All devices are guaranteed at a data rate of 460kbps. The transceivers have a proprietary low-dropout transmitter output stage enabling RS-232 compatible operation from a +2.25V to +3.0V supply with a dual charge pump. The charge pump requires only four 0.1µF capacitors. The MAX3318E/MAX3319E feature a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.

The MAX3318E/MAX3319E achieve a 1µA supply current using Maxim's revolutionary AutoShutdown Plus feature. These devices automatically enter a low-power shutdown mode when the RS-232 cable is disconnected or the transmitters of the connected peripherals are inactive for more than 30 seconds. They turn on again when they sense a valid transition at any transmitter or receiver input. AutoShutdown Plus saves power without changes to the existing BIOS or operating system. The MAX3317E also features a 1µA shutdown mode that can be entered by driving active-low SHDN low. The MAX3317E's receivers remain active while in shutdown mode, allowing external devices such as modems to be monitored using only 1µA supply current.

These devices are available in space-saving packages: MAX3316E (16-pin SSOP and 20-pin TSSOP), MAX3317E/ MAX3318E (20-pin SSOP and 20-pin TSSOP), and MAX3319E (16-pin SSOP).

Applications

  • Cell Phones
  • Global Positioning Systems (GPS)
  • Handheld Electronic Books
  • Handheld Instruments (PDAs, Palmtops)
  • Handy Terminals
  • Pagers
  • Palmtop Computers

MAX3319E
±15kV ESD-Protected, 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
MAX3319E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 14
MAX3222 PRODUCTION 3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers
MAX3222E PRODUCTION ±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers
MAX3224 PRODUCTION 1µA Supply Current, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
MAX3224E PRODUCTION ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
MAX3225 PRODUCTION 1µA Supply Current, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
MAX3225E RECOMMENDED FOR NEW DESIGNS ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
MAX3226 PRODUCTION 1µA Supply Current, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
MAX3226E PRODUCTION ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
MAX3232 PRODUCTION 3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers
MAX3232E PRODUCTION ±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers
MAX3316 PRODUCTION 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
MAX3317 Obsolete 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
MAX3318 PRODUCTION 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
MAX3319 PRODUCTION 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed