MAX3318E
PRODUCTION±15kV ESD-Protected, 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers
RS-232-Compatible Operation Down to +2.25V Featuring Low-Power Shutdown
- Part Models
- 5
- 1ku List Price
- Starting From $1.38
Overview
- ESD Protection for RS-232 I/O Pins
- ±15kV-Human Body Model
- ±8kV-IEC 1000-4-2, Contact Discharge
- ±15kV-IEC 1000-4-2, Air-Gap Discharge
- 300µA Operating Supply Current
- 1µA Low-Power Shutdown with Receivers Active
- Guaranteed 460kbps Data Rate
- Guaranteed 4V/µs Slew Rate
- RS-232 Compatible Down to 2.25V
The MAX3316E-MAX3319E are 2.5V powered RS-232 compatible transceivers. These devices feature shutdown (MAX3317E), AutoShutdown Plus (MAX3318E/MAX3319E), and enhanced electrostatic discharge (ESD) protection integrated into the chip. All transmitter outputs and receiver inputs are protected to ±15kV using the IEC 1000-4-2 Air-Gap Discharge method, ±8kV using the IEC 1000-4-2 Contact Discharge method, and ±15kV using the Human Body Model.
All devices are guaranteed at a data rate of 460kbps. The transceivers have a proprietary low-dropout transmitter output stage enabling RS-232 compatible operation from a +2.25V to +3.0V supply with a dual charge pump. The charge pump requires only four 0.1µF capacitors. The MAX3318E/MAX3319E feature a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.
The MAX3318E/MAX3319E achieve a 1µA supply current using Maxim's revolutionary AutoShutdown Plus feature. These devices automatically enter a low-power shutdown mode when the RS-232 cable is disconnected or the transmitters of the connected peripherals are inactive for more than 30 seconds. They turn on again when they sense a valid transition at any transmitter or receiver input. AutoShutdown Plus saves power without changes to the existing BIOS or operating system. The MAX3317E also features a 1µA shutdown mode that can be entered by driving active-low SHDN low. The MAX3317E's receivers remain active while in shutdown mode, allowing external devices such as modems to be monitored using only 1µA supply current.
These devices are available in space-saving packages: MAX3316E (16-pin SSOP and 20-pin TSSOP), MAX3317E/ MAX3318E (20-pin SSOP and 20-pin TSSOP), and MAX3319E (16-pin SSOP).
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Handheld Electronic Books
- Handheld Instruments (PDAs, Palmtops)
- Handy Terminals
- Pagers
- Palmtop Computers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3318ECAP+ | SSOP | ||
| MAX3318ECUP+ | Thin Shrink Small-Outline Package | ||
| MAX3318ECUP+T | Thin Shrink Small-Outline Package | ||
| MAX3318EEAP+ | SSOP | ||
| MAX3318EEUP+ | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX3318ECUP+ | PRODUCTION | |
| MAX3318ECUP+T | PRODUCTION | |
| MAX3318EEUP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 14 | ||
| MAX3222 | PRODUCTION | 3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers |
| MAX3222E | PRODUCTION | ±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers |
| MAX3224 | PRODUCTION | 1µA Supply Current, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3224E | PRODUCTION | ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3225 | PRODUCTION | 1µA Supply Current, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3225E | RECOMMENDED FOR NEW DESIGNS | ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3226 | PRODUCTION | 1µA Supply Current, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3226E | PRODUCTION | ±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus |
| MAX3232 | PRODUCTION | 3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers |
| MAX3232E | PRODUCTION | ±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers |
| MAX3316 | PRODUCTION | 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers |
| MAX3317 | 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers | |
| MAX3318 | PRODUCTION | 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers |
| MAX3319 | PRODUCTION | 2.5V, 1µA, 460kbps, RS-232-Compatible Transceivers |