MAX3314E
PRODUCTION±15kV ESD-Protected, 460kbps, 1µA, RS-232-Compatible Transceiver
Save Board Space with the ±5V, 1-Tx/1-Rx Transceiver
- Part Models
- 6
- 1ku List Price
- Starting From $2.07
Overview
- ESD Protection for RS-232 I/O Pins
- ±15kVHuman Body Model
- ±8kVIEC 1000-4-2 Contact Discharge
- ±15kVIEC 1000-4-2 Air-Gap Discharge
- 1µA Low-Power Shutdown with Receiver Active
- 30µA Operating Supply Current
- 460kbps Guaranteed Data Rate
- 8-Pin SOT23 Package
- ±3.7V RS-232-Compatible Levels
The MAX3314E is a ±5V-powered EIA/TIA-232-compatible interface. It has one transmitter and one receiver in a flow-through architecture. The transmitter output and the receiver input are protected to±15kV using IEC 1000-4-2 Air-Gap Discharge, ±8kV using IEC 1000-4-2 Contact Discharge, and ±15kV using the Human Body Model.
The transmitter has a low-dropout output stage providing minimum RS-232-compatible ±3.7V output levels while driving 3 kilohms and 1000pF at 460kbps. Both +5V and -5V must be supplied externally.
The MAX3314E has a active-low SHDN function that reduces supply current to 1µA. The transmitter is disabled and put into tristate while the receiver remains active.
The MAX3314E is available in 8-pin µMAX®, SOT23 and SO packages.
Applications
- Digital Still Cameras
- Global Positioning Systems (GPS)
- Handy Terminals
- PDAs
- POS
- Set-Top Boxes
- Telecommunications
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3314ECSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3314EEKA+T | SOT_23 | ||
| MAX3314EESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3314EESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX3314EEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX3314EEUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX3314ECSA+ | PRODUCTION | |
| MAX3314EESA+ | PRODUCTION | |
| MAX3314EESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.