MAX3294
PRODUCTION20Mbps, +3.3V, SOT23 RS-485/RS-422 Transmitters
±15kV ESD-Protected, 20Mbps +3.3V, SOT23 RS-485/RS-422 Transmitters
- Part Models
- 2
- 1ku List Price
- Starting From $1.73
Overview
- Space-Saving 6-Pin SOT23 Package
- 250kbps/2.5Mbps/20Mbps Data Rates Available
- Operate from a Single +3.3V Supply
- ESD Protection
- ±9kV—Human Body Model
- Slew-Rate Limited for Errorless Data Transmission (MAX3293/MAX3294)
- 1µA Low-Current Shutdown Mode
- -7V to +12V Common-Mode Input Voltage Range
- Current Limiting and Thermal Shutdown for Driver-Overload Protection
- Hot-Swap Inputs for Telecom Applications
- Automotive Temperature Range (-40°C to +125°C)
- AEC-Q100 Qualified MAX3295AUT/V+T
The MAX3293/MAX3294/MAX3295 low-power, high-speed transmitters for RS-485/RS-422 communication operate from a single +3.3V power supply. These devices contain one differential transmitter. The MAX3295 transmitter operates at data rates up to 20Mbps, with an output skew of less than 5ns, and a guaranteed driver propagation delay below 25ns. The MAX3293 (250kbps) and MAX3294 (2.5Mbps) are slew-rate limited to minimize EMI and reduce reflections caused by improperly terminated cables.
The MAX3293/MAX3294/MAX3295 output level is guaranteed at +1.5V with a standard 54Ω load, compliant with RS-485 specifications. The transmitter draws 5mA of supply current when unloaded, and 1µA in low-power shutdown mode (DE = GND).
Hot-swap circuitry eliminates false transitions on the data cable during circuit initialization or connection to a live backplane, and short-circuit current limiting and thermalshutdown circuitry protect the driver against excessive power dissipation.
The MAX3293/MAX3294/MAX3295 are offered in a 6-pin SOT23 package, and are specified over the automotive temperature range.
Applications
- Automotive
- Clock Distribution
- Industrial Control
- Point-of-Sale Equipment
- RS-422/RS-485 Communications
- Security Equipment
- Telecom Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3294AUT+ | SOT_23 | ||
| MAX3294AUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX3294AUT+ | PRODUCTION | |
| MAX3294AUT+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX3294AUT+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX3294AUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Receivers 4 | ||
| MAX3280E | PRODUCTION | ±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers |
| MAX3281E | PRODUCTION | ±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers |
| MAX3283E | PRODUCTION | ±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers |
| MAX3284E | PRODUCTION | ±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers |