MAX3280E
PRODUCTION±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers
Industry's First RS-485/RS-422 SOT Receivers
- Part Models
- 4
- 1ku List Price
- Starting From $1.23
Overview
- ESD Protection:
- ±15kV-Human Body Model
- ±6kV-IEC 1000-4-2, Contact Discharge
- ±12kV-IEC 1000-4-2, Air-Gap Discharge
- Guaranteed 52Mbps Data Rate
- Guaranteed 15ns Receiver Propagation Delay
- Guaranteed 2ns Receiver Skew
- Guaranteed 8ns Package-to-Package Skew Time
- VL Pin for Connection to FPGAs/ASICs
- Allow Up to 128 Transceivers on the Bus (1/4-unit-load)
- Tiny SOT23 Package
- True Fail-Safe Receiver
- -7V to +12V Common-Mode Range
- 3V to 5.5V Power-Supply Range
- Enable (High and Low) Pins for Redundant Operation
- Three-State Output Stage (MAX3281E/MAX3283E)
- Thermal Protection Against Output Short Circuit
- AEC-Q100 (MAX3280EAUK/V+ Only)
The MAX3280E/MAX3281E/MAX3283E/MAX3284E are single receivers designed for RS-485 and RS-422 communication. These devices guarantee data rates up to 52Mbps, even with a 3V power supply. Excellent propagation delay (15ns max) and package-to-package skew time (8ns max) make these devices ideal for multidrop clock distribution applications.
The MAX3280E/MAX3281E/MAX3283E/MAX3284E have true fail-safe circuitry, which guarantees a logic-high receiver output when the receiver inputs are opened or shorted. The receiver output will be a logic high if all transmitters on a terminated bus are disabled (high impedance). These devices feature 1/4-unit-load receiver input impedance, allowing up to 128 receivers on the same bus.
The MAX3280E is a single receiver available in a 5-pin SOT23 package. The MAX3281E/MAX3283E single receivers have a receiver enable (EN or active-low EN) function and are offered in a 6-pin SOT23 package. The MAX3284E features a voltage logic pin that allows compatibility with low-voltage logic levels, as in digital FPGAs/ASICs. On the MAX3284E, the voltage threshold for a logic high is user-defined by setting VL in the range from 1.65V to VCC. The MAX3284E is also offered in a 6-pin SOT23 package.
Applications
- Automotive
- Base Stations
- Clock Distribution
- Industrial Control
- Local Area Networks
- Telecom Racks
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3280EAUK+ | Small-Outline Transistor Package | ||
| MAX3280EAUK+T | Small-Outline Transistor Package | ||
| MAX3280EAUK/V+ | SOT_23 | ||
| MAX3280EAUK/V+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX3280EAUK+ | PRODUCTION | |
| MAX3280EAUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX3280EAUK+ | PRODUCTION | |
| MAX3280EAUK+T | PRODUCTION | |
|
Mar 13, 2019 - 1708B ASSEMBLY |
||
| MAX3280EAUK/V+ | PRODUCTION | |
| MAX3280EAUK/V+T | PRODUCTION | |
|
Oct 20, 2017 - 1708A ASSEMBLY |
||
| MAX3280EAUK/V+ | PRODUCTION | |
| MAX3280EAUK/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.