MAX3270

155Mbps/622Mbps Clock Recovery and Data Retiming IC with Fully Integrated Phase Frequency Detector

Viewing:

Overview

    Supports Both 155Mbps and 622Mbps Clock Recovery and Data Retiming
  • Fully Integrated Phase/Frequency Detector
  • Capable of Switching to an External Clock
  • Differential 100K ECL Data and Clock I/Os
  • Output Monitor Provides Lock Detection
  • No External Reference Clock Required

The MAX3270 is a complete Clock Recovery and Data Retiming IC for 155Mbps and 622Mbps SDH/SONET and ATM applications. The MAX3270 meets Bellcore and CCITT jitter tolerance specifications ensuring error-free data recovery. Recovered clock and data are phase aligned using a fully integrated phase-locked loop (PLL). An output frequency monitor (FM) is included to detect loss of PLL acquisition or a loss of input data.

The MAX3270 has differential ECL input and output interfaces, so it is less susceptible to noise in a high-frequency environment. The fully integrated PLL includes an integrated phase-frequency detector that eliminates the need for external references.

Applications

  • 155Mbps (STM-1/OC-3) SDH/SONET Transmission Systems
  • 155Mbps/622Mbps ATM/SONET Access Nodes
  • 622Mbps (STM-4/OC-12) SDH/SONET Transmission Systems
  • Add/Drop Multiplexers
  • Cross-Connects

MAX3270
155Mbps/622Mbps Clock Recovery and Data Retiming IC with Fully Integrated Phase Frequency Detector
MAX3270: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3270 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed