MAX3238E
PRODUCTION+3.0V to +5.5V, 10nA, 250kbps RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins
- Part Models
- 4
- 1ku List Price
- Starting From $3.39
Overview
- Enhanced ESD Protection on RS-232 I/O Pins and All Logic Pins
- ±15kVHuman Body Model
- ±8kVIEC 1000-4-2 Contact Discharge
- ±15kVIEC 1000-4-2 Air-Gap Discharge
- Guaranteed Data Rate: 250kbps
- 10nA Low-Power Shutdown with Receivers Active
- Schmitt Triggers on All Inputs
- Flow-Through Pinout
- Meets EIA/TIA-232 Specifications Down to 3.0V
- Guaranteed 6V/µs Slew Rate
- Low-Level Logic Thresholds (MAX3248E)
- RS-232-Compatible Outputs to 2.7V
The MAX3238E/MAX3248E transceivers use Maxim's revolutionary AutoShutdown Plus feature to achieve 10nA supply current. These devices shut down the on-board power supply and drivers when they do not sense a valid signal transition on either the receiver or transmitter inputs. This occurs if the RS-232 cable is disconnected or if the transmitters of the connected peripheral are turned off. The devices turn on again when a valid transition is applied to any RS-232 receiver or transmitter input. AutoShutdown Plus automatically achieves this power savings through its on-board circuitry, as no changes are required to the existing BIOS or operating system.
All RS-232 inputs and outputs, as well as the logic I/O pins, have enhanced ESD protection to ±15kV. The additional ESD protection on the logic I/O pins makes the MAX3238E/MAX3248E ideal for cell phone data cable applications because it eliminates the need for costly external TransZorb or protection schemes.
The MAX3238E/MAX3248E contain five drivers and three receivers and are 3V-powered EIA/TIA-232 and V.28/V.24 communication interfaces intended for cell phones, data cables, and modem applications. A proprietary, high-efficiency, dual charge-pump power supply and a low-dropout transmitter combine to deliver true RS-232 performance from a single +3.0V to +5.5V supply. A guaranteed data rate of 250kbps provides compatibility with popular software for communicating with personal computers.
The MAX3238E and the MAX3248E differ only in their input logic thresholds. The MAX3238E has standard logic thresholds, while the MAX3248E has low-level logic thresholds of 0.6V to 1.2V, which are ideal for 1.8V systems.
The transmitter inputs, FORCEON, and active-low FORCEOFF have a 400 kilohms active positive feedback resistor. Once driven to a valid logic level, they will retain this level if the driving signal is removed or goes high impedance. Unused transmitter and logic inputs may be left unconnected. The MAX3238E/MAX3248E can operate with supply voltages ranging from +3.0V to +5.5V.
Applications
- Battery-Powered Applications
- Cellular Data Cables
- Data Cradles
- Modems
- Peripherals
- Printers
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3238ECAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3238ECAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3238EEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3238EEAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3238ECAI+T | PRODUCTION | |
| MAX3238EEAI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.