MAX3238
PRODUCTION+3.0V to +5.5V, 1µA, Up to 250kbps, True RS-232 Transceiver with AutoShutdown Plus
- Part Models
- 4
- 1ku List Price
- Starting From $5.27
Overview
- 1µA Supply Current Achieved with AutoShutdown Plus
- Guaranteed Data Rate: 250kbps
- 1µA Low-Power Shutdown
- Receivers Active in AutoShutdown Plus Mode
- Flow-Through Pinout
- Meets EIA/TIA-232 Specifications Down to 3.0V
- Guaranteed 6V/µs Slew Rate
- Auto shutdown reduces supply current to 1uA
The MAX3238 true RS-232 transceiver achieves a 1µA supply current with Maxim's revolutionary AutoShutdown Plus™ feature. When the device does not sense a valid signal transition on either the receiver or transmitter inputs within 30sec, the on-board power supply and drivers shut down. This occurs if the RS-232 cable is disconnected or if the transmitters of the connected peripheral are inactive. The system turns on again when a valid transition is applied to any RS-232 receiver or transmitter input, saving power without changes to the existing BIOS or operating system.
The MAX3238 5-driver/3-receiver complete serial port is a 3V-powered EIA/TIA-232 and V.28/V.24 communications interface intended for notebook or subnotebook computer applications. A proprietary, high-efficiency, dual charge-pump power supply and a low-dropout transmitter combine to deliver true RS-232 performance from a single +3.0V to +5.5V supply. A guaranteed data rate of 250kbps provides compatibility with popular software for communicating with personal computers. The MAX3238 requires only 0.1µF capacitors in 3.3V operation. It is ideal for 3.3V-only systems, mixed 3.3V and 5.0V systems, or 5V-only systems that require true RS-232 performance.
Receiver R1 has an extra, always-active output (in addition to its standard output), which allows external devices, such as a modem, to be monitored without forward biasing the protection diodes in circuitry that may have VCC completely removed.
The MAX3238 is available in a space-saving SSOP package.
Applications
- Battery-Powered Applications
- Handheld Equipment
- High-Speed Modems
- Notebook, Subnotebook, and Palmtop Computers
- Peripherals
- Printers
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3238CAI+ | SSOP | ||
| MAX3238CAI+T | SSOP | ||
| MAX3238EAI+ | SSOP | ||
| MAX3238EAI+T | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX3238CAI+ | PRODUCTION | |
| MAX3238CAI+T | PRODUCTION | |
| MAX3238EAI+ | PRODUCTION | |
| MAX3238EAI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.