MAX3232E

PRODUCTION

±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers

Viewing:

Overview

  • For Space-Constrained Applications
    • MAX3228E/MAX3229E: ±15kV ESD-Protected, +2.5V to +5.5V, RS-232 Transceivers in UCSP
  • For Low-Voltage or Data Cable Applications
    • MAX3380E/MAX3381E: +2.35V to +5.5V, 1µA, 2Tx/2Rx, RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins
MAX3232E
±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers
MAX3222E, MAX3232E, MAX3237E, MAX3241E, MAX3246E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX3232PMB1

MAX3232PMB1 Peripheral Module

Features and Benefits

  • Transmitter Output and Receiver Inputs Protected to ±15kV
  • Implements RS-232 DCE
  • True RS-232 Levels from Single 3.3V Supply
  • 6-Pin Pmod-Compatible Connector (Pmod Interface Type 4 UART)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3232PMB1 peripheral module provides the necessary hardware to interface the MAX3232E true RS-232 transceiver to any system that utilizes Pmod™-compatible expansion ports configurable for UART communication. The IC has two receivers and two transmitters that are used to implement RS-232 data transmit and receive channels along with optional CTS and RTS handshaking. The RS-232 side input and output levels are true RS-232, achieved by incorporation of a dual internal charge pump.

Refer to the MAX3232E IC data sheet for detailed information regarding operation of the IC.

Applications

  • Battery Powered Equipment
  • Printers. PCs, Computers
  • Rapid Prototyping
  • XDSL Modems

eval board
MAX3232PMB1

MAX3232PMB1 Peripheral Module

Features and Benefits

  • Transmitter Output and Receiver Inputs Protected to ±15kV
  • Implements RS-232 DCE
  • True RS-232 Levels from Single 3.3V Supply
  • 6-Pin Pmod-Compatible Connector (Pmod Interface Type 4 UART)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3232PMB1 peripheral module provides the necessary hardware to interface the MAX3232E true RS-232 transceiver to any system that utilizes Pmod™-compatible expansion ports configurable for UART communication. The IC has two receivers and two transmitters that are used to implement RS-232 data transmit and receive channels along with optional CTS and RTS handshaking. The RS-232 side input and output levels are true RS-232, achieved by incorporation of a dual internal charge pump.

Refer to the MAX3232E IC data sheet for detailed information regarding operation of the IC.

Applications

  • Battery Powered Equipment
  • Printers. PCs, Computers
  • Rapid Prototyping
  • XDSL Modems

MAX3232PMB1
MAX3232PMB1 Peripheral Module
MAX3232PMB1 Board Photo
MAX3232PMB1
MAX3232PMB1 Peripheral Module
MAX3232PMB1 Board Photo

Latest Discussions

Recently Viewed