MAX3230E

Obsolete

±15kV ESD-Protected +2.5V to +5.5V RS-232 Transceivers in UCSP and WLP

Viewing:

Overview

  • 6 × 5 Chip-Scale Package (UCSP) and WLP Package
  • ESD Protection for RS-232 I/O Pins
    • ±15kV—IEC 1000-4-2 Air-Gap Discharge
    • ±8kV—IEC 1000-4-2 Contact Discharge
    • ±15kV—Human Body Model
  • 1µA Low-Power AutoShutdown
  • 250kbps Guaranteed Data Rate
  • Meet EIA/TIA-232 Specifications Down to +3.1V
  • RS-232 Compatible to +2.5V Allows Operation from Single Li+ Cell
  • Small 0.1µF Capacitors
  • Configurable Logic Levels
MAX3230E
±15kV ESD-Protected +2.5V to +5.5V RS-232 Transceivers in UCSP and WLP
MAX3230E, MAX3231E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed