MAX3230AE
PRODUCTION±15kV ESD-Protected +2.5V to +5.5V RS-232 Transceivers in UCSP and WLP
- Part Models
- 1
- 1ku List Price
- Starting From $15.00
Overview
- 6 × 5 Chip-Scale Package (UCSP) and WLP Package
- ESD Protection for RS-232 I/O Pins
- ±15kV—IEC 1000-4-2 Air-Gap Discharge
- ±8kV—IEC 1000-4-2 Contact Discharge
- ±15kV—Human Body Model
- 1µA Low-Power AutoShutdown
- 250kbps Guaranteed Data Rate
- Meet EIA/TIA-232 Specifications Down to +3.1V
- RS-232 Compatible to +2.5V Allows Operation from Single Li+ Cell
- Small 0.1µF Capacitors
- Configurable Logic Levels
The MAX3230E/AE and MAX3231E/AE are +2.5V to +5.5V powered EIA/TIA-232 and V.28/V.24 communications interfaces with low power requirements, high datarate capabilities, and enhanced electrostatic discharge (ESD) protection, in a chip-scale package (UCSP™) and WLP package. All transmitter outputs and receiver inputs are protected to ±15kV using IEC 1000-4-2 Air-Gap Discharge, ±8kV using IEC 1000-4-2 Contact Discharge, and ±15kV using the Human Body Model.
The MAX3230E/AE and MAX3231E/AE achieve a 1µA supply current with Maxim’s AutoShutdown™ feature. They save power without changing the existing BIOS or operating systems by entering low-power shutdown mode when the RS-232 cable is disconnected, or when the transmitters of the connected peripherals are off.
The transceivers have a proprietary low-dropout transmitter output stage, delivering RS-232-compliant performance from a +3.1V to +5.5V supply, and RS-232-compatible performance with a supply voltage as low as +2.5V. The dual charge pump requires only four, small 0.1µF capacitors for operation from a +3.0V supply. Each device is guaranteed to run at data rates of 250kbps while maintaining RS-232 output levels.
The MAX3230E/AE and MAX3231E/AE offer a separate power-supply input for the logic interface, allowing configurable logic levels on the receiver outputs and transmitter inputs. Operating over a +1.65V to VCC range, VL provides the MAX3230E/AE and MAX3231E/AE compatibility with multiple logic families.
The MAX3231E/AE contains one receiver and one transmitter. The MAX3230E/AE contains two receivers and two transmitters. The MAX3230E/AE and MAX3231E/AE are available in tiny chip-scale and WLP packaging and are specified across the extended industrial (-40°C to +85°C) temperature range.
Applications
- Cell Phones
- Cell-Phone Data Lump Cables
- Handheld Devices
- Personal Digital Assistants
- Set-Top Boxes
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3230AEEWV+T | Wafer-Level Package 5x6 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX3230AEEWV+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX3230AEEWV+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.